Drum Truck (With Free-Rolling Caster) EA520WB-3

Drum Truck (With Free-Rolling Caster) EA520WB-3

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・The rear wheels are swivel type and provide a short turning radius.
・Allowable uniformly mounted load-450kg
・Overall height-1,524mm
・Weight-35.6kg
・Wheel diameter-150, 250mm (rubber wheels)
・With a stand
・Overall width-580mm
・Material-Steel

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA520WB-3
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)