Table Lift [Low Floor Type] EA520XA-43A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Wheel-Front wheels: urethane wheels(41A has rubber wheels)Rear wheels: rubber wheels
・Load…400kg
・Wheel dia.(front, rear)…75, 150mm
・Weight…94kg
・Size(mm)…WxL:600x900, ST:701, H to H1:86 to 787, overall length:1290