Woodwork File EA521PH-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Full length-215mm
・Blade length-110mm
・Width x Thickness-11mm x 3.5mm
・File grits-Vixen
・Material-Alloy tool steel (SKS-8)
・Suitable for soft materials such as wood and lead