Double-Edge File EA521PS-150

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Carbon tool steel (SK-2)
・Correction of the teeth of saws, processing of steel materials, and processing of glass etc.
・Use the handles EA521VZ-10 to -14
・Roughness…Second cut
・Blade length…150mm
・Width…28mm
・Thickness…4.0mm