File Set (4 Pcs) (Round) EA521TN-7

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Carbon tool steel (SK-2)
・A set of round files with coarse, second-cut, fine, dead-smooth grits
・This set alone can cover from rough finishing to final finishing.
・Length…185mm
・Blade length…85mm
・Dia.…Dia. 3.2mm