(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Ironwork File (Single-Sided Cross Cut) EA521V-22

Ironwork File (Single-Sided Cross Cut) EA521V-22

【Product Specifications】
・Medium (Single-cut)
・Shape-Single-sided cross cut
・Blade length…250mm
・Width x Thickness…25 x 4mm

Part Number

Configured Part Number is shown.

EA521V-22

Part Number
EA521V-22
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521V-22 in the Ironwork File (Single-Sided Cross Cut) EA521V-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)