Clogging Removal Brush For File EA521VY-1

Clogging Removal Brush For File EA521VY-1

【Product Specifications】
・Full length-250mm
・Brush dim.-38 x 105mm
・Brush material-Steel
・For removal of file cut clogging
・Wooden handle
・Wire length-7mm
・Wire dia.-0.3mm

Part Number

Configured Part Number is shown.

EA521VY-1

Part Number
EA521VY-1
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521VY-1 in the Clogging Removal Brush For File EA521VY-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)