[Vacuum Base] Precision vise EA525MH

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Vise head can turn by 360°.
・Heat resistance resin
・Weight-360g
・Jaw width-25mm
・Overall height-191mm
・Max. opening-73mm
・Gash depth-51mm
・Base dia.-87mm