Base For vise EA525ML-1B

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Body-Aluminum alloy
・Angle adjustment-Tilt: 90°, Rotation: 360°
・For EA525ML-2, -3, -4, -5, -6, and -7, -8
・ML-1B-Mounting hole dia.: 7mm
・Specs…Secured with bolts
・Overall height…95.2mm