Support Stand EA525MS-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Clamp range(Clip part)-14mm
・Opening depth(Clip part)-20mm
・Pole height-125mm
・Clip Width-120mm
・Height(stand including)-135mm
・Weight-550g
・Fixes base metal securely for brazing
・Can be moved 360゚ freely.