C-Clamp EA526SM-2

C-Clamp EA526SM-2

【Product Specifications】
・Forgedhardened steel
・Screw material-SM: Steel, SP: Copper plating
・Since SP series are copper plated, spatter does not attach.
・Clamp range…54mm
・Opening depth…30.5mm
・Load…3,241kg

Part Number

Configured Part Number is shown.

EA526SM-2

Part Number
EA526SM-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA526SM-2 in the C-Clamp EA526SM-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)