C-Clamp EA526WK-100

C-Clamp EA526WK-100

【Product Specifications】
・Forged hardened steel
・Screw material-WJ: steel; WK: copper plating
・Since WK series are copper plated, spatter does not attach.
・Clamp range…0 to 107
・Opening depth…82mm
・Load…2.8t

Part Number

Configured Part Number is shown.

EA526WK-100

Part Number
EA526WK-100
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA526WK-100 in the C-Clamp EA526WK-100 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)