• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

C-Clamp EA526WK-50

C-Clamp EA526WK-50

【Product Specifications】
・Forged hardened steel
・Screw material-WJ: steel; WK: copper plating
・Since WK series are copper plated, spatter does not attach.
・Clamp range…0 to 54
・Opening depth…66mm
・Load…1.5t

Part Number

Configured Part Number is shown.

EA526WK-50

Part Number
EA526WK-50
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA526WK-50 in the C-Clamp EA526WK-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)