Plier Wrench EA531KA-150

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Available for nuts in both inches and millimeters due to parallel translation.
・Handle-Comfort
・Finish-Nickel plated
・The spring button makes an opening adjustment easy.
・Length…150mm
・Max. opening…27mm