Aluminum Head Clamp EA533HB-360

Aluminum Head Clamp EA533HB-360

【Product Specifications】
・Opening-0 to 180mm
・Opening depth-120mm
・Aluminum alloy
・Overall length-360mm
・It is effective to clamp iron blocks.

Part Number

Configured Part Number is shown.

EA533HB-360

Part Number
EA533HB-360
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA533HB-360 in the Aluminum Head Clamp EA533HB-360 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)