Heavy-Duty Electricians Pliers EA534K-225

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Cuttable with 65% strength of usual pliers
・Handle-Plastic coating
・Finish-Polished
・Length (mm)…225
・Piano…Dia. 2.5
・Copper. Alum.…Dia. 14.0