[ESD] Precision Nippers EA535KC-14

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Straight blade
・Full length-115mm
・Cutting capacity-Soft stl wire dia. 0.3 to 1.3mm, M-hard wire dia. 1.0mm
・Surface resistance- 1 x 105 to 1 x 1012Ω
・Handle-Comfort (ESD)
・Finish-Finely polished