[Stainless Steel] Precision Nippers EA535KE-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Full length-125mm
・Material-Stainless steel
・Tip angle 60°
・Handle-Comfort
・Straight blade
・Cutting capacity-Soft stl wire: dia. 0.2 to 1.0mm, M-hard wire: dia. 0.6mm