Powerful Insulated Nippers EA536KF-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Handle-Comfort (1000V insulated)
・Finish-Chrome plated
・Length (mm)…180
・M-hard stl W.…Dia. 3.8
・Piano wire…Dia. 2.2