Long nose Pliers [with Crimping] EA537DC-175

Long nose Pliers [with Crimping] EA537DC-175

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Cutting capacity-Steel wire: dia. 2.0mm, copper: dia. 3.0mm
・With crimping
・Simple crimping available between 1.25mm2 and 3.25mm2
・Specification…Hard cover
・Length…185mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA537DC-175
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)