Long nose Pliers with Hole [with Crimping] EA537PC-160

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Overall length-160mm
・Cutting capacity-Soft stl wire: dia. 3.0mm, M-hard stl wire: dia. 2.5mm, Hard stl wire: dia. 1.6mm
・Handle-Plastic coating
・Peeling capacity…0.5-0.75/1.5/2.5mm2