• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 11:00 (MYT) 15/7/2018. We apologize for the inconvenience.
Long nose pliers EA537VA-1
  • On Sale Till 31/07/2018

Long nose pliers EA537VA-1

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Rust proof treatment(TITACROMR)
・Material-Special alloy steel
・Comfortable to grip, non-slip handle
・Cutting capacity-Soft stl: dia. 3.5mm, M-soft stl: Dia. 2.5mm,Hard stl wire: dia. 1.6mm
・Length…160mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

Part Number : EA537VA-1
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)