Crimping pliers Set EA538CS
  • On Sale Till 31/07/2018

Crimping pliers Set EA538CS

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・…Set Details
・…220mm crimp plier(dice exchange type)
・With 5 dies for replacement…・For insulation terminal:0.5-1.0/1.5-2.5/4.0-6.0mm2・Bare terminal:1.5/2.5/6.0/10mm2・Open barrel terminal:0.5-1.0/1.5-2.5/4.0-6.0mm2・Insulation end sleeve(small):0.5/0.75/1.0/1.5/2.5/4.0mm2・Insulation end sleeve (large):6.0/10/16mm2

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

Part Number : EA538CS
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)