Crimping Pliers(for Uninsulated Terminal, Sleeve) EA538E
  • On Sale Till 31/07/2018

Crimping Pliers(for Uninsulated Terminal, Sleeve) EA538E

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・For uninsulated crimp terminal, sleeve
・Crimp range(mm2)-2.0, 3.5, 5.5, 8.0, 14.0
・Overall length-300mm
・Crimp the 3.5mm2 object when indicating 5.5mm2.
・JIS compliant
・As compliant with JIS, available for public works
・Finish…Black oxide finish

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

Part Number : EA538E
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)