[Stainless Steel]Scissors [Fluorine Coating] EA540HC-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Blade material-Stainless steel (Fluorine coating)
・Features fluorine-coated blade to reduce the stickiness of adhesive tape or paste, with high effect in corrosion proofing.
・Easy-to grab slim handle design
・The little finger support is provided at the bottom part, and it alleviates the load at operation.
・Length-170mm
・Blade length-60mm