Offset Steel Plate Scissors EA544A-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Easy to work because steel plate is not in contact with hand due to offset.
・Cutting capacity-Steel plate: 1.2mm,Stainless steel: 1.0mm
・Blade length-55mm
・Overall length-260mm
・Specification…For right-handed