Rebar Bender EA545C-12

Rebar Bender EA545C-12

【Product Specifications】
・For bending of reinforcing bar, steel wire or irregular shaped reinforcing bar
・Applicable reinforcing bar dia.-Dia. 13mm
・Overall length-170mm
・Weight-330g

Part Number

Configured Part Number is shown.

EA545C-12

Part Number
EA545C-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA545C-12 in the Rebar Bender EA545C-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)