• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rebar Bender EA545C-2

Rebar Bender EA545C-2

【Product Specifications】
・Useful for bending deformed rebar.
・Rebar dia.…Dia. 13mm
・Overall length…500mm
・Weight…890g

Part Number

Configured Part Number is shown.

EA545C-2

Part Number
EA545C-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA545C-2 in the Rebar Bender EA545C-2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)