Heavy-Duty Mini Clipper EA545KR-11

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Overall length-200mm
・Cutting capacity-Soft stl wire: dia. 6.0mm,M-hard stl wire: dia. 5.2mm,Hard stl wire: dia. 4.0mm,Piano wire: dia. 3.6mm
・Handle-Plastic coating
・Polish finish
・A dent at the bottom of blade prevents slipping for thick wire.
・Tip…20°bent