[Aluminum Alloy] Pipe Wrench EA546AL-300

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・The strength is equivalent to steel ones.
・The weight is about half the ordinary ones.
・Lenght…300mm
・Pipe OD…50mm
・Weight…1.1kg