[ESD]Interchangeable Precision Screwdriver Set EA552-21

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・ …3 Pcs Bit Set(+) #00×(-) 2mm、(+) #0×(-) 2.5mm、(+) #1×(-) 3.5mm
・Hexagonal Shaft Across Flats …3.5mm
・Handle Length …85mm
・Bit Length …120mm
・Handle Material …Acetic Acid Cellulose Butyrate
・Please Use To Have The Product Overall Length Between About 130 To 180 Mm.