Precision Screwdriver Bit Set EA552FA-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・(+) Bit-#000, #00, #0, #1
・(-)Bit-1.0・1.5・2.0・2.5・3.0mm
・Hexagonal bit-0.7・0.9・1.3・1.5・2.0・2.5・3.0mm
・TORX bit -T4・T5・T6・T7・T8・T9
・Pozidriv bit -#0・#1
・Driver handle, bit holder with magnet
・Case size-67x117x22mm
・Case isopened easily by push button.