[6 Pcs] (+)(-) Electric Screwdriver EA557AS-600

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…Set of 6 pcs
・(+)Driver…tip x shaft dia.・shaft length#1x5mm・75mm#2x6mm・100mm#3x8mm・150mm
・(-)Driver…blade width x thickness・ shaft length5.5x0.8mm・75mm6.0x0.9mm・100mm8.0x1.1mm・150mm
・The grip has a slit shape which is hardly slipping and good for applying force.
・Grip material-Elastomer(does not conduct electricity)
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.