(+)(-) Hammerhead Screwdriver Set EA557AV-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Shaft length-100mm
・Tip x Shaft dia.-(+) #2 x dia. 6.0mm
・Blade width x Blade thickness-(-) 6.0 x 0.9mm
・The handle has a slit shape which is hardly slipping and good for applying force.
・Hammerhead which can give impact
・With bag-EA925MC-11A