[6 Pcs] Hammerhead Screwdriver EA557AW-600

[6 Pcs] Hammerhead Screwdriver EA557AW-600

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
…Set of 7 pcs
・(+)Driver…tip x shaft length#1x75mm#2x100mm#3x150mm
・(-)Driver…blade width x thickness・shaft length5.5x0.8mm・75mm6.0x0.9mm・100mm6.3x1.1mm・150mm
・Hexagonal shaft of driver…1/4"
・Offset type ratchet handle…110mmhexagonal shank:6.35mmnumber of gears:16
・Slit shape handle that is hard to slip and easy to apply power
・Hammerhead handle driver allows hammering.
・With magnet
・The ratchet has a through-type bit insertion hole.
・Application of large force is possible if the supplied ratchet handle is used in combination.
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.
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
4 Day(s) or more
-

Part Number : EA557AW-600
Days to Ship 4 Day(s) or more