(-) Hammerhead Screwdriver EA557AW-75

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shaft-1/4"
・The handle has a slit shape which is hardly slipping and good for applying force.
・Hammerhead which can give impact
・Blade width x Blade thickness-5.5 x 0.8mm
・Shaft length (mm)-75