[6 Pcs] (+)(-) Power Grip Smooth Screwdriver With Ring EA557AY-50

[6 Pcs] (+)(-) Power Grip Smooth Screwdriver With Ring EA557AY-50

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・With anti-drop ring
・The ring section runs idle, so it does not catch safety loops, etc.
・(+)Driver-tip x shaft dia.・shaft length:#2x6.3mm・25mm, #2x6.3mm・100mm, #2x6.3mm・150mm
・(-)Driver-blade width x thickness・ shaft length:6.0x0.9mm・25mm,6.0x0.9mm・100mm, 6.0x0.9mm・150mm
・With tool bag
・The Tool Bag May Have Its Color Or Material Quality Changed Without Any Warning.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA557AY-50
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)