(-) Hammerhead Screwdriver (With Handle-Side Hexagonal Shaft) EA560E-200

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hammerhead allows for impact by hammer.
・With handle-side hex shaft.
・Grip color is black
・Tip…12.0 x 2.0mm
・Shaft length…200mm