(+)(-) Insulated Screwdriver Set EA560KB

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・(+)Driver (Tip ×Shaft Length )…#1×80mm#2×100mm#3×150mm
・(-)Driver (Blade W X T ×Shaft Length )…2.5×0.4×75mm4.0×0.8×100mm6.5×1.2×150mm
・1000V Insulated
・With Tool Bag
・The color and material of the tool bag are subjectto change without prior notice.