(-) Screwdriver EA560PR-16

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Sorting of the size is easy by the identification of the color.
・With holder
・Blade width x Blade thickness (mm)-8.0 x 1.2
・Shaft length(mm)-160
・Color-Red