(+)(-)Screwdriver Set EA560PR-60

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…Set of 6pcs
・Plus Driver …Tip ×Shaft Dia. ×Shaft Length :#1×5×80mm#2×6×100mm#3×8×150mm
・Minus Driver …Blade width×Blade Thickness×Shaft Length :5.5×0.8×120mm6.5×1.0×140mm8.0×1.2×160mm
・Sorting of the size is easy by the identification of the color.
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.