Slim Insulation driver set EA560WE-700

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…7Pair
・1000V Insulated
・Plus Driver …Tip ×Shaft Length :#1×80mm#2×100mm
・Minus Driver …Blade W X T ×Shaft Length :3.5×0.6×100mm4.0×0.8×100mm5.5×1.0×125mm
・Pozidriv …Tip ×Shaft Length :#1×80mm#2×100mm
・The Driver's Shaft And Handle Are Both Designed In A Thin Shape, Making It Perfect For Working In Narrow Spaces.