Ratchet Type Bit Driver Set EA562-30

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…9 Set of Products
・Ratchet Handle …93mm
・Handle Hexagonal Dim. …1/4
・Right/Left Switch Type
・Even bit at the time of use, thickness 26mm thin type Head Part
・Bit …(+) #1・2・3、(-) 4・6mm
・Hex Bit …4・5・6mm