Tool set (For Machine maintenance) EA562WK-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…35Pair
・1000V Insulated
・Replace Magnetic Driver …102mm
・(+)Screwdriver Bit …#1・#2
・(-) Cushion Grip Screwdriverbit …2.5・3.5・4.0・5.5mm
・Hex Lobe Bit …T10・T15・T20・T25
・Pozi Driver Bit …#1・#2
・Screw holder …M4.5 To 6For
・JOKEROpen End Wrench …10×13mm
・1/4 Sqx 9Mm Socket (Hexagonal Shaft )…5.5・6・7・8・10・11・12・13mm
・(1/4 )Strange corner Ratchet Handle …152mm
・1/4 Sq X 75Mm Extension Bar …75mm
・Female 1/4 sq×Female 1/4 Hex (1/4 )Bit Holder …37mm
・Female 1/4 Hex ×Male 1/4 Hex (1/4 ) Bit Holder …50mm
・Hex Short Bit …3・4・5・6mm
・TORX Short Bit …T25
・Pozi Short Bit …#1・#2
・(-) 185Mm Checking Electric Driver …3.0mm(150 To 250V )