Power Grip Screwdriver Handle [Ratchet Type] EA564AH-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4
・Overall length-95mm
・Ratchet type
・The highly strong and high performance gear portion allows final tightening.※Since the insertion portion is 40mm deep, bits of more than 50mm in overal length are available.