[Hex Lobe]Driver Set(With Handle-Side Hex Shaft) EA564AL-13

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…10Set Products
・Magnetic Driver …122mm(With Handle-Side Hex Shaft :Across Flats 12mm)
・Handle Hexagonal Dim. …1/4
・Hex Lobe Bit …T7・T8・T9・T10・T15・T22・T25・T27・T30
・Bit Length …125mm
・Resin With Case