[Hex ]Shortclampbitset EA564AL-32A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…9Set Of O Products
・Magnetic Driver …69mm
・Handle Hex agonal Dim. …1/4"
・Hex Bit …1.5・2・2.5・3・4・5・6mm
・Bit Length …65mm
・Resin With Case