Screwdriver (Multibit Type) EA564KD-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4
・Overall length at setting-190mm
・Bit-(△)2.0 x (△) 2.2mm
・Bit length-150mm
・A triangular screw for free prizes and educational toys can be turned.
・Stepped type ideal for turning a screw in narrow places
・Electroless nickel plating finish effective against rust