[For Water Faucet] Wide (-) Screwdriver EA564KH-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Blade width x Blade thickness-18 x 1.5mm
・Shaft length-60mm
・Shaft dia.-7mm
・For tightening and loosening screws of large bore diameter (-) used in water faucet fittings, etc.
・This model is not bit interchangeable