Box Screwdriver Set EA565A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…6Set Products
・Dim.…5・5.5・6・7・8・10mm
・Shaft length…115~125mm
・Set Weight…676g
・For Hex nut
・With Tool bag
・The color and material of the tool bag are subject to change without prior notice.